ZHCSLN8A November 2020 – May 2021 DAC61404 , DAC81404
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Supply voltage | DVDD to GND | 4.5 | 5.5 | V | ||
| IOVDD to GND | 1.7 | 5.5 | ||||
| AVDD to GND | 4.5 | 41.5 | ||||
| AVSS to GND | –21.5 | 0 | ||||
| AVDD to AVSS | 4.5 | 43 | ||||
| Pin voltage | VSENSENX to GND | –12 | 12 | V | ||
| TA | Ambient temperature | –40 | 125 | °C | ||