ZHCSLN8A November 2020 – May 2021 DAC61404 , DAC81404
PRODUCTION DATA
Return to Table 8-7.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DACD-RANGE[3:0] | DACC-RANGE[3:0] | ||||||
W-0h | W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DACB-RANGE[3:0] | DACA-RANGE[3:0] | ||||||
W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | DACD-RANGE[3:0] | W | 0h | Sets the output range for the
corresponding DAC. 0000: 0 V to 5 V 1000: 0 V to 6 V 0001: 0 V to 10 V 1001: 0 V to 12 V 0010: 0 V to 20 V 1010: 0 V to 24 V 0011: 0 V to 40 V 0101: –5 V to +5 V 1101: –6 V to +6 V 0110: –10 V to +10 V 1110: –12 V to +12 V 0111: –20 V to +20 V All others: invalid |
11-8 | DACC-RANGE[3:0] | W | 0h | |
7-4 | DACB-RANGE[3:0] | W | 0h | |
3-0 | DACA-RANGE[3:0] | W | 0h |