ZHCSLN8A November 2020 – May 2021 DAC61404 , DAC81404
PRODUCTION DATA
The voltage output stage as conceptualized in Figure 8-3 provides the voltage output according to the DAC code and the output range setting.
For unipolar output mode, the output range can be programmed as:
For bipolar output mode, the output reange can be programmed as:
In addition, 20% overrange is available on all ranges except for 0 V to 40 V and ±20 V.
The input data are written to the individual DAC data registers in straight-binary format for all output ranges. The output voltage (VOUTX) can be expressed as Equation 1 and Equation 2.
For unipolar output mode

For bipolar output mode

| MODE | VOLTAGE OUTPUT RANGE | GAIN |
|---|---|---|
| Unipolar | 5 V | 2.0 |
| 6 V (20% overrange) | 2.4 | |
| 10 V | 4.0 | |
| 12 V (20% overrange) | 4.8 | |
| 20 V | 8.0 | |
| 24 V (20% overrange) | 9.6 | |
| 40 V | 16.0 | |
| Bipolar | ±5 V | 4.0 |
| ±6 V (20% overrange) | 4.8 | |
| ±10 V | 8.0 | |
| ±12 V (20% overrange) | 9.6 | |
| ±20 V | 16.0 |
The output amplifiers can drive up to ±15 mA with 1.5-V supply headroom while maintaining the specified TUE specification for the device. The output stage has short-circuit current protection that limits the output current to 40 mA. The device is able to drive capacitive loads up to 1 µF. For loads greater than 2 nF, an external compensation capacitor must be connected between the CCOMPx and OUTx pins to keep the output voltage stable, but at the expense of reduced bandwidth and increased settling time.