ZHCSNR2 December 2021 DAC43508 , DAC53508
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tCS2LDAC | SYNC rise edge to LDAC fall edge, 1.7 V ≤ VDD < 2.7 V | 100 | ns | ||
SYNC rise edge to LDAC fall edge, 2.7 V ≤ VDD ≤ 5.5 V | 50 | ||||
tLDACW | LDAC low time, 1.7 V ≤ VDD < 2.7 V | 60 | ns | ||
LDAC low time, 2.7 V ≤ VDD ≤ 5.5 V | 30 | ||||
tCLRW | CLR low time, 1.7 V ≤ VDD < 2.7 V | 60 | ns | ||
CLR low time, 2.7 V ≤ VDD ≤ 5.5 V | 30 |