ZHCSNR2 December 2021 DAC43508 , DAC53508
PRODUCTION DATA
The DACx3508 DAC output amplifiers can be independently or globally powered down (10 kΩ to AGND) through the DEVICE_CONFIG register. In this state, the device consumes 50 µA (VDD = 1.8 V). At power-up, all output channels buffer amplifiers start in power down (10 kΩ-AGND) mode until a power up command is issued by writing 0 to the per-channel power-down register bits.