ZHCSNR2 December 2021 DAC43508 , DAC53508
PRODUCTION DATA
The output buffer amplifier generates rail-to-rail voltages on the output, giving a maximum output range of 0 V to VDD. Equation 1 shows that the full-scale output range of the DAC output is determined by the voltage on the VREFIN pin