ZHCSNR2 December 2021 DAC43508 , DAC53508
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD to AGND | Positive supply voltage to ground | 1.8 | 5.5 | V | |
VREFIN to AGND | Reference input supply voltage to ground | 1.8 | VDD | V | |
VIH | Digital input high voltage, 1.8 V ≤ VDD ≤ 2.7 V | VDD – 0.3 | V | ||
Digital input high voltage, 2.7 V < VDD ≤ 5.5 V | 2.4 | ||||
VIL | Digital input low voltage | 0.5 | V | ||
TA | Ambient temperature | –40 | 125 | °C |