ZHCSBF0D August   2013  – February 2018 DAC3151 , DAC3161 , DAC3171

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     DAC31x1 系统框图
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions: DAC3151
    2.     Pin Functions: DAC3161
    3.     Pin Functions: DAC3171 7-Bit Interface Mode
    4.     Pin Functions: DAC3171 14-Bit Interface Mode
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics: DC Specifications
    6. 6.6 Electrical Characteristics: AC Specifications
    7. 6.7 Electrical Characteristics: Digital Specifications
    8. 6.8 Timing Requirements
    9. 6.9 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Data Input Formats
      2. 7.3.2 Serial Interface
        1. Table 1. Instruction Byte of the Serial interface
    4. 7.4 Device Functional Modes
      1. 7.4.1 Synchronization Modes
      2. 7.4.2 Alarm Monitoring
    5. 7.5 Programming
      1. 7.5.1 Power-Up Sequence
    6. 7.6 Register Map
      1. 7.6.1  Register Name: config0 – Address: 0x00, Default: 0x4FC
        1. Table 6. Register Name: config0 – Address: 0x00, Default: 0x4FC
      2. 7.6.2  Register Name: config1 – Address: 0x01, Default: 0x600E
        1. Table 7. Register Name: config1 – Address: 0x01, Default: 0x600E
      3. 7.6.3  Register Name: config2 – Address: 0x02, Default: 0x3FFF
        1. Table 8. Register Name: config2 – Address: 0x02, Default: 0x3FFF
      4. 7.6.4  Register Name: config3 – Address: 0x03, Default: 0x0000
        1. Table 9. Register Name: config3 – Address: 0x03, Default: 0x0000
      5. 7.6.5  Register Name: config4 – Address: 0x04, Default: 0x0000
        1. Table 10. Register Name: config4 – Address: 0x04, Default: 0x0000
      6. 7.6.6  Register Name: config5 – Address: 0x05, Default: 0x0000
        1. Table 11. Register Name: config5 – Address: 0x05, Default: 0x0000
      7. 7.6.7  Register Name: config6 – Address: 0x06, Default: 0x0010(DAC3171); 0x0094(DAC3161); 0x0098(DAC3151)
        1. Table 12. Register Name: config6 – Address: 0x06, Default: 0x0010(DAC3171); 0x0094(DAC3161); 0x0098(DAC3151)
      8. 7.6.8  Register Name: config7 – Address: 0x07, Default: 0xFFFF
        1. Table 13. Register Name: config7 – Address: 0x07, Default: 0xFFFF
      9. 7.6.9  Register Name: config8 – Address: 0x08, Default: 0x6000
        1. Table 14. Register Name: config8 – Address: 0x08, Default: 0x6000
      10. 7.6.10 Register Name: config9 – Address: 0x09, Default: 0x8000
        1. Table 15. Register Name: config9 – Address: 0x09, Default: 0x8000
      11. 7.6.11 Register name: config10 – Address: 0x0A, Default: 0xF080
        1. Table 16. Register Name: config10 – Address: 0x0A, Default: 0xF080
      12. 7.6.12 Register Name: config11 – Address: 0x0B, Default: 0x1111
        1. Table 17. Register Name: config11 – Address: 0x0B, Default: 0x1111
      13. 7.6.13 Register Name: config12 – Address: 0x0C, Default: 0x3A7A
        1. Table 18. Register Name: config12 – Address: 0x0C, Default: 0x3A7A
      14. 7.6.14 Register Name: config13 – Address: 0x0D, Default: 0x36B6
        1. Table 19. Register Name: config13 – Address: 0x0D, Default: 0x36B6
      15. 7.6.15 Register Name: config14 – Address: 0x0E, Default: 0x2AEA
        1. Table 20. Register name: config14 – Address: 0x0E, Default: 0x2AEA
      16. 7.6.16 Register name: config15 – Address: 0x0F, Default: 0x0545
        1. Table 21. Register Name: config15 – Address: 0x0F, Default: 0x0545
      17. 7.6.17 Register Name: config16 – Address: 0x10, Default: 0x0585
        1. Table 22. Register Name: config16 – Address: 0x10, Default: 0x0585
      18. 7.6.18 Register Name: config17 – Address: 0x11, Default: 0x0949
        1. Table 23. Register Name: config17 – Address: 0x11, Default: 0x0949
      19. 7.6.19 Register Name: config18 – Address: 0x12, Default: 0x1515
        1. Table 24. Register Name: config18 – Address: 0x12, Default: 0x1515
      20. 7.6.20 Register Name: config19 – Address: 0x13, Default: 0x3ABA
        1. Table 25. Register Name: config19 – Address: 0x13, Default: 0x3ABA
      21. 7.6.21 Register Name: config20– Address: 0x14, Default: 0x0000
        1. Table 26. Register Name: config20– Address: 0x14, Default: 0x0000
      22. 7.6.22 Register Name: config21– Address: 0x15, Default: 0xFFFF
        1. Table 27. Register Name: config21– Address: 0x15, Default: 0xFFFF
      23. 7.6.23 Register Name: config22– Address: 0x16, Default: 0x0000
        1. Table 28. Register Name: config22– Address: 0x16, Default: 0x0000
      24. 7.6.24 Register Name: config23– Address: 0x17, Default: 0x0000
        1. Table 29. Register Name: config23– Address: 0x17, Default: 0x0000
      25. 7.6.25 Register Name: config24– Address: 0x18, Default: 0x0000
        1. Table 30. Register Name: config24– Address: 0x18, Default: 0x0000
      26. 7.6.26 Register Name: config25– Address: 0x19, Default: 0x0000
        1. Table 31. Register Name: config25– Address: 0x19, Default: 0x0000
      27. 7.6.27 Register Name: config127– Address: 0x7F, Default: 0x0045
        1. Table 32. Register Name: config127– Address: 0x7F, Default: 0x0045
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 技术参数定义
    2. 11.2 相关链接
    3. 11.3 接收文档更新通知
    4. 11.4 社区资源
    5. 11.5 商标
    6. 11.6 静电放电警告
    7. 11.7 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Register Name: config1 – Address: 0x01, Default: 0x600E

Table 7. Register Name: config1 – Address: 0x01, Default: 0x600E

Register Name Addr (Hex) Bit Name Function Default Value
config1 0x01 15 iotest_ena Turns on the io-testing circuitry when asserted. This is the circuitry that will compare an 8 sample input pattern to SIF programmed registers to make sure the data coming into the chip meets setup and hold requirements. If this bit is a 0, then the clock to this circuitry is turned off for power savings. NOTE: Sample 0 should be aligned with the rising edge of SYNC. 0
14 reserved reserved 1
13 fullwordinterface_ena When asserted, the input interface is changed to use the full 14-bits for each word, instead of dual 8-bit buses for two half words. Note: fixed to 1 for the DAC3151 and DAC3161. 1
12 64cnt_ena This bit enables the resetting of the alarms after 64 good samples with the goal of removing unnecessary errors. For instance on a lab board, when checking the setup/hold through IO TEST, there may initially be errors, but once the test is up and running everything works. Setting this bit removes the need for a SIF write to clear the alarm register. 0
11 dacclkgone_ena This bit allows the DACCLK gone signal from the clock monitor to be used to shut the output off. 0
10 dataclkgone_ena This bit allows the DATACLK gone signal from the clock monitor to be used to shut the output off. 0
9 collision_ena This bit allows the collision alarm from the FIFO to shut the output off 0
8 reserved reserved. 0
7 daca_compliment When asserted, the output to the DACA is complimented. This setting allows the user of the chip to effectively change the + and – designations of the DAC output pins. 0
6 reserved reserved 0
5 sif_sync This bit is the SIF_SYNC signal. Whatever is programmed into this bit is used as the chip sync when SIF_SYNC mode is enabled. Design is sensitive to rising edges, so programming from 0 → 1 is when the sync pulse is generated. 1 → 0 has no effect. 0
4 sif_sync_ena When asserted, enable SIF_SYNC mode. 0
3 alarm_2away_ena When asserted, alarms from the FIFO that represent the pointers being 2 away are enabled 1
2 alarm_1away_ena When asserted, alarms from the FIFO that represent the pointers being 1 away are enabled 1
1 alarm_collision_ena When asserted, the collision of FIFO pointers causes an alarm to be generated 1
0 reserved reserved 0