ZHCSJC2A January 2019 – March 2019 CSD96497Q5MC
PRODUCTION DATA.
| Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CSD96497 | VSON-CLIP | DMC | 12 | 2500 | 330 | 12.4 | 5.30 | 6.30 | 1.20 | 8.00 | 12.00 | Q1 |