ZHCSCX3C April 2014 – November 2014 CSD95379Q3M
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN to PGND | –0.3 | 20 | V | |
VSW to PGND , VIN to VSW | –0.3 | 20 | V | |
VSW to PGND, VIN to VSW (<10 ns) | –7 | 23 | V | |
VDD to PGND | –0.3 | 6 | V | |
PWM, SKIP# to PGND | –0.3 | 6 | V | |
BOOT to PGND | –0.3 | 25 | V | |
BOOT to PGND (<10 ns) | –2 | 28 | V | |
BOOT to BOOT_R | –0.3 | 6 | V | |
Power Dissipation, PD | 6 | W | ||
Operating Temperature Range, TJ | –40 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –55 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins (1) | –2000 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –500 | 500 | V |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Gate Drive Voltage | 4.5 | 5.5 | V | |
VIN | Input Supply Voltage(1) | 16 | V | ||
IOUT | Continuous Output Current | VIN = 12 V, VDD = 5 V, VOUT = 1.8 V, ƒSW = 500 kHz, LOUT = 0.29 µH(2) |
20 | A | |
IOUT-PK | Peak Output Current(3) | 45 | A | ||
ƒSW | Switching Frequency | CBST = 0.1 µF (min) | 2000 | kHz | |
On Time Duty Cycle | 85% | ||||
Minimum PWM On Time | 40 | ns | |||
Operating Temperature | –40 | 125 | °C |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC(top) | Junction-to-Case Thermal Resistance (Top of package)(1) | 22.8 | °C/W | ||
RθJB | Junction-to-Board Thermal Resistance(2) | 2.5 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
PLOSS | |||||
Power Loss(1) | VIN = 12 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 12 A, ƒSW = 500 kHz, LOUT = 0.29 µH , TJ = 25°C |
1.8 | W | ||
Power Loss(2) | VIN = 12 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 12 A, ƒSW = 500 kHz, LOUT = 0.29 µH , TJ = 125°C |
2.3 | W | ||
VIN | |||||
VIN Quiescent Current, IQ | PWM = Float, VIN = 14.5 V, VDD = 5 V | 1 | µA | ||
VDD | |||||
Standby Supply Current, IDD | PWM = Float, VSKIP# = VDD or 0 V | 130 | µA | ||
VSKIP# = Float | 8 | µA | |||
Operating Supply Current, IDD | PWM = 50% Duty cycle, ƒSW = 500 kHz | 5.5 | mA | ||
POWER-ON RESET AND UNDERVOLTAGE LOCKOUT | |||||
Power-On Reset, VDD Rising | 4.15 | V | |||
UVLO, VDD Falling | 3.7 | V | |||
Hysteresis | 0.2 | mV | |||
PWM AND SKIP# I/O SPECIFICATIONS | |||||
Input Impedance, RI | Pull up to VDD | 1700 | kΩ | ||
Pull Down to GND | 800 | kΩ | |||
Logic Level High, VIH | 2.65 | V | |||
Logic Level Low, VIL | 0.6 | V | |||
Hysteresis, VIH | 0.2 | V | |||
Tri-State Voltage, VTS | 1.3 | 2 | V | ||
Tri-State Activation (Falling) PWM, Time, tHOLD(off1)(2) | 60 | ns | |||
Tri-State Activation (Rising) PWM, Time, tHOLD(off2)(2) | 60 | ns | |||
Tri-State Activation (Falling) SKIP#, Time, tTSKF(2) | 1 | ns | |||
Tri-State Activation (Rising) SKIP#, Time, tTSKR(2) | 1 | ns | |||
Tri-State Exit Time PWM, t3RD(PWM)(2) | 100 | ns | |||
Tri-State Exit Time SKIP#, t3RD(SKIP#)(2) | 50 | us | |||
BOOTSTRAP SWITCH | |||||
Forward Voltage, VFBOOT | Measured from VDD to VBOOT, IF = 20 mA | 120 | 240 | mV | |
Reverse Leakage, IRBOOT(1) | VBOOT – VDD = 25 V | 2 | µA |