ZHCSFD2B August 2016 – February 2022 CSD23285F5
PRODUCTION DATA
TA = 25°C (unless otherwise stated)
Figure 5-1 Saturation Characteristics
Figure 5-3 Transient Thermal Impedance
| VDS = –5 V | ||

| ID = –1 A | VDS = –6 V | ||

| ID = –250 µA | ||

| ID = –1 A | ||

| Single pulse, typ RθJA = 245°C/W | ||||
Figure 5-5 Capacitance
Figure 5-7 On-State Resistance vs Gate-to-Source Voltage
Figure 5-9 Typical Diode Forward Voltage
| Min Cu RθJA = 245°C/W | ||