ZHCSFS9A December 2016 – March 2019 CSD18512Q5B
PRODUCTION DATA.
| THERMAL METRIC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RθJC | Junction-to-case (top of package) thermal resistance(1) | 0.9 | °C/W | ||
| RθJA | Junction-to-ambient thermal resistance(1)(2) | 50 | °C/W | ||
|
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of 2 oz. (0.071 mm thick) Cu. |
|
Max RθJA = 125°C/W when mounted on a minimum pad area of 2 oz. (0.071 mm thick) Cu. |