| STATIC CHARACTERISTICS |
| BVDSS |
Drain-to-source voltage |
VGS = 0 V, ID = 250 μA |
30 |
|
|
V |
| IDSS |
Drain-to-source leakage current |
VGS = 0 V, VDS = 24 V |
|
|
1 |
μA |
| IGSS |
Gate-to-source leakage current |
VDS = 0 V, VGS = +10 / –8 V |
|
|
100 |
nA |
| VGS(th) |
Gate-to-source threshold voltage |
VDS = VGS, ID = 250 μA |
0.9 |
1.3 |
1.6 |
V |
| RDS(on) |
Drain-to-source on-resistance |
VGS = 3 V, ID = 10 A |
|
12.5 |
16.5 |
mΩ |
| VGS = 4.5 V, ID = 10 A |
|
9.4 |
11.8 |
| VGS = 8 V, ID = 10 A |
|
8.2 |
10.3 |
| gfs |
Transconductance |
VDS = 15 V, ID = 10 A |
|
37 |
|
S |
| DYNAMIC CHARACTERISTICS |
| CISS |
Input capacitance |
VGS = 0 V, VDS = 15 V, ƒ = 1 MHz |
|
540 |
700 |
pF |
| COSS |
Output capacitance |
|
280 |
365 |
pF |
| CRSS |
Reverse transfer capacitance |
|
27 |
35 |
pF |
| Rg |
Series gate resistance |
|
|
0.9 |
1.8 |
Ω |
| Qg |
Gate charge total (4.5 V) |
VDS = 15 V, ID = 10 A |
|
3.9 |
5.1 |
nC |
| Qgd |
Gate charge gate-to-drain |
|
0.8 |
|
nC |
| Qgs |
Gate charge gate-to-source |
|
1.3 |
|
nC |
| Qg(th) |
Gate charge at Vth |
|
0.7 |
|
nC |
| QOSS |
Output charge |
VDS = 13 V, VGS = 0 V |
|
7.4 |
|
nC |
| td(on) |
Turnon delay time |
VDS = 15 V, VGS = 4.5 V, ID = 10 A,
RG = 2 Ω |
|
4.5 |
|
ns |
| tr |
Rise time |
|
5.7 |
|
ns |
| td(off) |
Turnoff delay time |
|
9.9 |
|
ns |
| tf |
Fall time |
|
2.3 |
|
ns |
| DIODE CHARACTERISTICS |
| VSD |
Diode forward voltage |
IDS = 10 A, VGS = 0 V |
|
0.85 |
1 |
V |
| Qrr |
Reverse recovery charge |
VDD = 13 V, IF = 10 A, di/dt = 300 A/μs |
|
9.3 |
|
nC |
| trr |
Reverse recovery time |
|
14.3 |
|
ns |