ZHCSTJ9D August 2009 – October 2023 CSD16325Q5
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RθJC | Thermal Resistance Junction to Case(1) | 1 | °C/W | ||
| RθJA | Thermal Resistance Junction to Ambient(1) (2) | 50 | °C/W | ||
|
Max RθJA = 50°C/W when mounted on 1 inch2 (6.45 cm2) of 2-oz. (0.071-mm thick) Cu. |
|
Max RθJA = 126°C/W when mounted on minimum pad area of 2-oz. (0.071-mm thick) Cu. |