ZHCSD46C December 2014 – February 2022 CSD13383F4
PRODUCTION DATA
(TA = 25°C unless otherwise stated)
Figure 5-1 Transient
Thermal Impedance
Figure 5-2 Saturation Characteristics
| ID = 0.5 A | VDS = 6 V | |

| ID = 250 µA | ||

| ID = 0.5 A | ||

| Single Pulse, Typ RθJA = 250°C/W | ||||
Figure 5-12 Maximum Drain Current vs Temperature
| VDS = 5 V | ||
Figure 5-5 Capacitance
Figure 5-7 On-State Resistance vs Gate-to-Source Voltage
Figure 5-9 Typical Diode Forward Voltage
Figure 5-11 Single Pulse Unclamped Inductive Switching