ZHCSUO2E April 2004 – February 2024 CDCVF2509
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC, AVCC | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = -18 mA | 3 V | –1.2 | V | ||
| VOH | High-level output voltage | IOH = -100 µA | MIN to MAX | VCC–0.2 | V | ||
| IOH = -12 mA | 3 V | 2.1 | |||||
| IOH = -6 mA | 3 V | 2.4 | |||||
| VOL | Low-level output voltage | IOL = 100 µA | MIN to MAX | 0.2 | V | ||
| IOL = 12 mA | 3 V | 0.8 | |||||
| IOL = 6 mA | 3 V | 0.55 | |||||
| IOH | High-level output current | VO= 1 V | 3 V | –28 | mA | ||
| VO = 1.65 V | 3.3 V | –36 | |||||
| VO = 3.135 V | 3.6 V | -8 | |||||
| IOL | Low-level output current | VO= 1.95 V | 3 V | 30 | mA | ||
| VO = 1.65 V | 3.3 V | 40 | |||||
| VO = 0.4 V | 3.6 V | 10 | |||||
| II | Input current | VI = VCC or GND | 3.6 V | ±5 | µA | ||
| ICC(2) | Supply current (static, output not switching) | VI = VCC or GND, IO = 0, Outputs: low or high |
3.6 V, 0 V | 40 | µA | ||
| ΔICC | Change in supply current | One input at VCC - 0.6 V, Other inputs at VCC or GND |
3.3 V to 3.6 V | 500 | µA | ||
| Ci | Input capacitance | VI = VCC or GND | 3.3 V | 2.5 | pF | ||
| Co | Output capacitance | VO = VCC or GND | 3.3 V | 2.8 | pF | ||