11 Revision History
Changes from Revision C (April 2019) to Revision D (February 2024)
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- 将提到 I2C 的旧术语实例通篇更改为控制器和目标Go
- 将器件信息 表更改为封装信息
Go
- Added information on allowable data inputs during the EEPROM write cycle in Data Protocol
Go
Changes from Revision B (May 2018) to Revision C (April 2019)
- 向数据表中添加了 CDCE813R02-Q1 可订购信息。Go
- 添加了器件比较表Go
- Added default configuration information to the S0 pin
descriptionGo
- Removed 'CDCE813-Q1' text from the VDDOUT pin
description. The information applies to both CDCE813-Q1 and CDCE813R02-Q1
orderablesGo
- Added S0 pin information in the Overview sectionGo
- Added S0 pin information to the Default Device Configuration
sectionGo
- Added CDCE813R02-Q1 Default Configuration graphicGo
- Changed S0 pin information in the Factory Default Setting for Control
Terminal Register tablenoteGo
- Added Y1_ST1 default settings for the CDCE813-Q1 and CDCE813R02-Q1 orderablesGo
- Added Y1_1 default settings for the CDCE813-Q1 and CDCE813R02-Q1 orderablesGo
Changes from Revision A (May 2018) to Revision B (May 2018)
- Changed the text in the Default Device Configuration section from:
However the outputs are disabled by default and need to be turned on through I2C or with
the S0 pin to: However the outputs are disabled by default and need to be turned on
through I2CGo
- Changed the Factory Default Setting table and Default
Configuration graphic text to show that the Y1 outputs as 3-state when S0 = 1 or S0
= 0Go
- Changed the default value of the TARGET 1:0 bits from: 00b to: 01b in the Generic Configuration Register tableGo
- Changed the default value of the Y1_ST0 3:2 bits from: 11b to: 01b in the Generic Configuration Register tableGo
- Changed the default value of the BCOUNT 7:1 bits from: 20h to: 00h in the Generic Configuration Register tableGo
- Changed the default value of the Y2Y3_1 bit from: 1b to: 0b in the PLL1 Configuration Register tableGo
Changes from Revision * (January 2017) to Revision A (May 2018)
- Changed the Factory Default Setting table and Default
Configuration graphic text to show that S0 = 1 means Y1 outputs 3-state and S0 = 0
means Y1 is enabledGo