ZHCSG21D January 2017 – February 2024 CDCE813-Q1
PRODUCTION DATA
Figure 7-3 shows how the CDCE813-Q1 clock synthesizer is connected to the I2C serial interface bus. Multiple devices can be connected to the bus, but it may be necessary to reduce the speed (400 kHz is the maximum) if many devices are connected.
Note that the pullup resistors (RP) depend on the supply voltage, bus capacitance, and number of connected devices. The recommended pullup value is 4.7 kΩ. The resistor must meet the minimum sink current of 3 mA at VOLmax = 0.4 V for the output stages (for more details see the SMBus or I2C Bus specifications in the Timing Requirements table).