ZHCSPC0D November 1997 – November 2021 CD54HC259 , CD54HCT259 , CD74HC259 , CD74HCT259
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC (V) | 25°C | -40°C to 85°C | -55°C to 125°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| HC TYPES | |||||||||||
| VIH | High-level input voltage | 2 | 1.5 | 1.5 | 1.5 | V | |||||
| 4.5 | 3.15 | 3.15 | 3.15 | V | |||||||
| 6 | 4.2 | 4.2 | 4.2 | V | |||||||
| VIL | Low-level input voltage | 2 | 0.5 | 0.5 | 0.5 | V | |||||
| 4.5 | 1.35 | 1.35 | 1.35 | V | |||||||
| 6 | 1.8 | 1.8 | 1.8 | V | |||||||
| VOH | High-level output voltage | IOH = – 20 µA | 2 | 1.9 | 1.9 | 1.9 | V | ||||
| IOH = – 20 µA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||||
| IOH = – 20 µA | 6 | 5.9 | 5.9 | 5.9 | V | ||||||
| High-level output voltage | IOH= – 4 mA | 4.5 | 3.98 | 3.84 | 3.7 | V | |||||
| IOH = – 5.2 mA | 6 | 5.48 | 5.34 | 5.2 | V | ||||||
| VOL | Low-level output voltage | IOL = 20 µA | 2 | 0.1 | 0.1 | 0.1 | V | ||||
| IOL = 20 µA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||||
| IOL = 20 µA | 6 | 0.1 | 0.1 | 0.1 | V | ||||||
| Low-level output voltage | IOL= 4 mA | 4.5 | 0.26 | 0.33 | 0.4 | V | |||||
| IOL = 5.2 mA | 6 | 0.26 | 0.33 | 0.4 | V | ||||||
| II | Input leakage current | VI = VCC or GND | 6 | ±0.1 | ±1 | ±1 | µA | ||||
| ICC | Supply current | VI = VCC or GND | 6 | 8 | 80 | 160 | µA | ||||
| HCT TYPES | |||||||||||
| VIH | High-level input voltage | 4.5 to 5.5 | 2 | 2 | 2 | V | |||||
| VIL | Low-level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | 0.8 | V | |||||
| VOH | High-level output voltage | VOH = – 20 µA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
| HIgh-level output voltage | VOH = – 4 mA | 4.5 | 3.98 | 3.84 | 3.7 | V | |||||
| VOL | Low-level output voltage | VOL = 20 µA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||
| Low-level output voltage | VOL = 4 mA | 4.5 | 0.26 | 0.33 | 0.4 | V | |||||
| II | Input leakage current | VI = VCC or GND | 5.5 | ±0.1 | ±1 | ±1 | µA | ||||
| ICC | Supply current | VI = VCC or GND | 5.5 | 8 | 80 | 160 | µA | ||||
| ∆ICC(1) | Additional supply current per input pin | One of A0 - A2 and LE inputs held at VCC – 2.1 | 4.5 to 5.5 | 100 | 540 | 675 | 735 | µA | |||
| D input held at VCC – 2.1 | 4.5 to 5.5 | 100 | 432 | 540 | 588 | ||||||
| MR input held at VCC – 2.1 | 4.5 to 5.5 | 100 | 270 | 337.5 | 367.5 | ||||||