ZHCSPC0D November 1997 – November 2021 CD54HC259 , CD54HCT259 , CD74HC259 , CD74HCT259
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | HC Types | 2 | 6 | V |
| HCT Types | 4.5 | 5.5 | |||
| VI | Input voltage | 0 | VCC | V | |
| VO | Output voltage | 0 | VCC | V | |
| tt | Input rise and fall time | VCC = 2V | 1000 | ns | |
| VCC = 4.5V | 500 | ||||
| VCC = 6V | 400 | ||||
| TA | Temperature range | -55 | 125 | °C | |