ZHCSPZ5D February 1998 – February 2022 CD54HC166 , CD54HCT166 , CD74HC166 , CD74HCT166
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 7 | V | |
| IIK | Input diode current | For VI < -0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
| IOK | Output diode current | For VO < -0.5 V or VO > VCC + 0.5 V | ±20 | mA | |
| IO | Drain current, per output | For -0.5 V < VO < VCC + 0.5 V | ±25 | mA | |
| IO | Output source or sink current per output pin | For VO > -0.5 V or VO < VCC + 0.5 V | ±25 | mA | |
| Continuous current through VCC or GND | ±50 | mA | |||
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature range | -65 | 150 | °C | |
| Lead temperature (Soldering 10s)(SOIC - lead tips only) | 300 | °C | |||