ZHCSPZ5D February 1998 – February 2022 CD54HC166 , CD54HCT166 , CD74HC166 , CD74HCT166
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | VCC (V) | 25℃ | -40℃ to 85℃ | -55℃ to 125℃ | UNIT | ||
|---|---|---|---|---|---|---|---|
| TYP | MAX | MAX | MAX | ||||
| HC TYPES | |||||||
| tpd |
Clock to output |
2 | 160 | 200 | 240 | ns | |
| 4.5 | 13(3) | 32 | 40 | 48 | ns | ||
| 6 | 27 | 34 | 41 | ns | |||
| tt | Output transition time | 2 | 75 | 95 | 110 | ns | |
| 4.5 | 15 | 19 | 22 | ns | |||
| 6 | 13 | 16 | 19 | ns | |||
| tPHL | Propagation delay MR to output | 2 | 160 | 200 | 240 | ns | |
| 4.5 | 32 | 40 | 48 | ns | |||
| 6 | 27 | 34 | 41 | ns | |||
| CI | Input capacitance | 10 | 10 | 10 | pF | ||
| CPD | Power dissipation capacitance(1)(2) | 5 | 41 | pF | |||
| HCT TYPES | |||||||
| tpd | Clock to output | 4.5 | 40 | 50 | 60 | ns | |
| tt | Output transition time | 4.5 | 15 | 19 | 22 | ns | |
| tPHL |
Propagation delay MR to output |
4.5 | 40 | 50 | 60 | ns | |
| CI | Input capacitance | 10 | 10 | 10 | pF | ||