ZHCSJC1E April 2019 – December 2024 CC3235S , CC3235SF
PRODUCTION DATA
The fast camera parallel port interfaces with a variety of external image sensors, stores the image data in a FIFO, and generates DMA requests. The camera parallel port supports 8 bits.
Figure 7-21 shows the timing diagram for the camera parallel port.
Figure 7-21 Camera Parallel Port Timing Diagram
Table 7-31 lists the timing parameters for the camera parallel port.