ZHCSJC1E April 2019 – December 2024 CC3235S , CC3235SF
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS (Mbps) | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Sensitivity (10% PER for 11g/11n rates) |
6 OFDM | -92.0 | dBm | ||
| 9 OFDM | -91.0 | ||||
| 18 OFDM | -88.0 | ||||
| 36 OFDM | -81.5 | ||||
| 54 OFDM | -75.0 | ||||
| MCS7 (GF)(1) | -71.0 | ||||
| Maximum input level | 802.11a | -20 | dBm |