ZHCSJC1E April 2019 – December 2024 CC3235S , CC3235SF
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1)(2) | MIN | TYP(3) | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| MCU ACTIVE | NWP ACTIVE | TX | 1 DSSS | TX power level = 0 | 286 | mA | |||
| TX power level = 4 | 202 | ||||||||
| 6 OFDM | TX power level = 0 | 255 | |||||||
| TX power level = 4 | 192 | ||||||||
| 54 OFDM | TX power level = 0 | 232 | |||||||
| TX power level = 4 | 174 | ||||||||
| RX | 1 DSSS | 74 | |||||||
| 54 OFDM | 74 | ||||||||
| NWP idle connected(4) | 25.2 | ||||||||
| MCU SLEEP | NWP ACTIVE | TX | 1 DSSS | TX power level = 0 | 282 | mA | |||
| TX power level = 4 | 198 | ||||||||
| 6 OFDM | TX power level = 0 | 251 | |||||||
| TX power level = 4 | 188 | ||||||||
| 54 OFDM | TX power level = 0 | 228 | |||||||
| TX power level = 4 | 170 | ||||||||
| RX | 1 DSSS | 70 | |||||||
| 54 OFDM | 70 | ||||||||
| NWP idle connected(4) | 21.2 | ||||||||
| MCU LPDS | NWP active | TX | 1 DSSS | TX power level = 0 | 266 | mA | |||
| TX power level = 4 | 184 | ||||||||
| 6 OFDM | TX power level = 0 | 242 | |||||||
| TX power level = 4 | 176 | ||||||||
| 54 OFDM | TX power level = 0 | 217 | |||||||
| TX power level = 4 | 154 | ||||||||
| RX | 1 DSSS | 53 | |||||||
| 54 OFDM | 53 | ||||||||
| NWP LPDS(5) | 120
µA at 64KB 135 µA at 256KB |
135 | µA | ||||||
| NWP idle connected(4) | 710 | ||||||||
| MCU SHUTDOWN | MCU shutdown | 1 | µA | ||||||
| MCU HIBERNATE | MCU hibernate | 4.5 | µA | ||||||
| Peak calibration current(6) | VBAT = 3.6 V | 420 | mA | ||||||
| VBAT = 3.3 V | 450 | ||||||||
| VBAT = 2.1 V | 670 | ||||||||