ZHCSOT4C February 2020 – December 2024 CC3230S , CC3230SF
PRODUCTION DATA
The fast camera parallel port interfaces with a variety of external image sensors, stores the image data in a FIFO, and generates DMA requests. The camera parallel port supports 8 bits.
Figure 7-21 shows the timing diagram for the camera parallel port.
Figure 7-21 Camera Parallel Port Timing DiagramSection 7.16.6.7.1 lists the timing parameters for the camera parallel port.