ZHCSOT4C February 2020 – December 2024 CC3230S , CC3230SF
PRODUCTION DATA
The RTC crystal connected on the device supplies the free-running slow clock. The accuracy of the slow clock frequency must be 32.768 kHz ±150 ppm. In this mode of operation, the crystal is tied between RTC_XTAL_P (pin 51) and RTC_XTAL_N (pin 52) with a suitable load capacitance to meet the ppm requirement.
Figure 7-9 shows the crystal connections for the slow clock.
Figure 7-9 RTC Crystal Connections
Table 7-9 lists the RTC crystal requirements.
| CHARACTERISTICS | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Frequency | 32.768 | kHz | |||
| Frequency accuracy | Initial plus temperature plus aging | ±150 | ppm | ||
| Crystal ESR | 32.768 kHz | 70 | kΩ |