Over operating free-air temperature range (unless otherwise noted) | MIN | MAX | UNIT |
|---|
| Operating ambient temperature(1) | –40 | 105 | °C |
| Operating supply voltage (VDDS) | 1.8 | 3.8 | V |
| Rising supply voltage slew rate | 0 | 100 | mV/µs |
| Falling supply voltage slew rate(2) | 0 | 20 | mV/µs |
(1) Operation at or near maximum operating temperature for extended durations will result in lifetime reduction.
(2) For small coin-cell batteries, with high worst-case end-of-life equivalent source resistance, a 22 µF VDDS input capacitor must be used to ensure compliance with this slew rate.