ZHCSSP3B December 2022 – April 2024 CC2674R10
PRODUCTION DATA
| Device | RADIO SUPPORT | FLASH (kB) | RAM + Cache (kB) | GPIO | PACKAGE SIZE | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sub-1GHz Prop. | 2.4GHz Prop. | Wireless M-Bus | mioty | Wi-SUN® | Sidewalk | Bluetooth® LE | Zigbee | Thread | Multiprotocol | +20dBm PA | 4 × 4 mm VQFN (24) | 4 × 4 mm VQFN (32) | 5 × 5 mm VQFN (32) | 5 × 5 mm VQFN (40) | 7 × 7 mm VQFN (48) | 8 × 8 mm VQFN (64) | ||||
| CC1310 | √ | √ | √ | 32-128 | 16-20 + 8 | 10-30 | √ | √ | √ | |||||||||||
| CC1311R3 | √ | √ | √ | 352 | 32 + 8 | 22-30 | √ | √ | ||||||||||||
| CC1311P3 | √ | √ | √ | √ | 352 | 32 + 8 | 26 | √ | ||||||||||||
| CC1312R | √ | √ | √ | √ | 352 | 80 + 8 | 30 | √ | ||||||||||||
| CC1312R7 | √ | √ | √ | √ | √ | √ | 704 | 144 + 8 | 30 | √ | ||||||||||
| CC1314R10 | √ | √ | √ | √ | √ | √ | 1024 | 256 + 8 | 30-46 | √ | √ | |||||||||
| CC1352R | √ | √ | √ | √ | √ | √ | √ | √ | √ | 352 | 80 + 8 | 28 | √ | |||||||
| CC1354R10 | √ | √ | √ | √ | √ | √ | √ | √ | √ | 1024 | 256 + 8 | 28-42 | √ | √ | ||||||
| CC1352P | √ | √ | √ | √ | √ | √ | √ | √ | √ | √ | 352 | 80 + 8 | 26 | √ | ||||||
| CC1352P7 | √ | √ | √ | √ | √ | √ | √ | √ | √ | √ | √ | 704 | 144 + 8 | 26 | √ | |||||
| CC1354P10 | √ | √ | √ | √ | √ | √ | √ | √ | √ | √ | √ | 1024 | 256 + 8 | 26-42 | √ | √ | ||||
| CC2340R2(1) | √ | √ | √ | 256 | 28 | 12 | √ | |||||||||||||
| CC2340R5(2) | √ | √ | √ | √ | 512 | 36 | 12-26 | √ | √ | |||||||||||
| CC2340R5-Q1 | √ | 512 | 36 | 19 | √ | |||||||||||||||
| CC2640R2F | √ | 128 | 20 + 8 | 10-31 | √ | √ | √ | |||||||||||||
| CC2642R | √ | 352 | 80 + 8 | 31 | √ | |||||||||||||||
| CC2642R-Q1 | √ | 352 | 80 + 8 | 31 | √ | |||||||||||||||
| CC2651R3 | √ | √ | √ | 352 | 32 + 8 | 23-31 | √ | √ | ||||||||||||
| CC2651P3 | √ | √ | √ | √ | 352 | 32 + 8 | 22-26 | √ | √ | |||||||||||
| CC2652R | √ | √ | √ | √ | √ | 352 | 80 + 8 | 31 | √ | |||||||||||
| CC2652RB | √ | √ | √ | √ | √ | 352 | 80 + 8 | 31 | √ | |||||||||||
| CC2652R7 | √ | √ | √ | √ | √ | 704 | 144 + 8 | 31 | √ | |||||||||||
| CC2652P | √ | √ | √ | √ | √ | √ | 352 | 80 + 8 | 26 | √ | ||||||||||
| CC2652P7 | √ | √ | √ | √ | √ | √ | 704 | 144 + 8 | 26 | √ | ||||||||||
| CC2674R10 | √ | √ | √ | √ | √ | 1024 | 256 + 8 | 31-45 | √ | √ | ||||||||||
| CC2674P10 | √ | √ | √ | √ | √ | √ | 1024 | 256 + 8 | 26-45 | √ | √ | |||||||||