ZHCSSP3B December 2022 – April 2024 CC2674R10
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| I_radio | Radio receive current, 2.44GHz (BLE) | 2440MHz | 6.4 | mA | ||
| I_radio | Radio transmit current 2.4GHz PA (BLE) |
0dBm output power setting 2440MHz |
7.3 | mA | ||
| +5dBm output power setting 2440MHz |
9.8 | mA | ||||