ZHCSO54A May 2021 – November 2021 CC1352P7
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| General parameters | ||||||
| Max output power, boost mode Sub-1 GHz PA(2) | VDDR = 1.95 V Minimum supply voltage (VDDS ) for boost mode is 2.1 V 868 MHz and 915 MHz |
14 | dBm | |||
| Max output power, Sub-1 GHz PA(2) | 868 MHz and 915 MHz | 13 | dBm | |||
| Max output power, High power PA | 915 MHz VDDS = 3.3V |
20 | dBm | |||
| Output power programmable range Sub-1 GHz PA | 868 MHz and 915 MHz | 34 | dB | |||
| Output power programmable range High power PA |
868 MHz and 915 MHz VDDS = 3.3V |
6 | dB | |||
| Output power variation over temperature Sub-1 GHz PA | +10 dBm setting Over recommended temperature operating range |
±2 | dB | |||
| Output power variation over temperature Boost mode, Sub-1 GHz PA | +14 dBm setting Over recommended temperature operating range |
±1.5 | dB | |||
| Spurious emissions and harmonics | ||||||
| Spurious emissions (excluding harmonics) Sub-1 GHz PA, 868 MHz(3) |
30 MHz to 1 GHz | +14 dBm setting ETSI restricted bands |
< -54 | dBm | ||
| +14 dBm setting ETSI outside restricted bands |
< -36 | dBm | ||||
| 1 GHz to 12.75 GHz (outside ETSI restricted bands) |
+14 dBm setting measured in 1 MHz bandwidth (ETSI) |
< -30 | dBm | |||
| Spurious emissions out-of-band Sub-1 GHz PA, 915 MHz(3) |
30 MHz to 88 MHz (within FCC restricted bands) |
+14 dBm setting | < -56 | dBm | ||
| 88 MHz to 216 MHz (within FCC restricted bands) |
+14 dBm setting | < -52 | dBm | |||
| 216 MHz to 960 MHz (within FCC restricted bands) |
+14 dBm setting | < -50 | dBm | |||
| 960 MHz to 2390 MHz and above 2483.5 MHz (within FCC restricted band) | +14 dBm setting | <-42 | dBm | |||
| 1 GHz to 12.75 GHz (outside FCC restricted bands) |
+14 dBm setting | < -40 | dBm | |||
| Spurious emissions out-of-band High power PA, 915 MHz(3)(4) |
30 MHz to 88 MHz (within FCC restricted bands) |
+20 dBm setting, VDDS = 3.3 V | < -55 | dBm | ||
| 88 MHz to 216 MHz (within FCC restricted bands) |
+20 dBm setting, VDDS = 3.3 V | < -52 | dBm | |||
| 216 MHz to 960 MHz (within FCC restricted bands) |
+20 dBm setting, VDDS = 3.3 V | < -49 | dBm | |||
| 960 MHz to 2390 MHz and above 2483.5 MHz (within FCC restricted band) | +20 dBm setting, VDDS = 3.3 V | < -41 | dBm | |||
| 1 GHz to 12.75 GHz (outside FCC restricted bands) |
+20 dBm setting, VDDS = 3.3 V | < -20 | dBm | |||
| Spurious emissions out-of-band Sub-1 GHz PA, 920.6/928 MHz(3) |
Below 710 MHz (ARIB T-108) |
+14 dBm setting | < -36 | dBm | ||
| 710 MHz to 900 MHz (ARIB T-108) |
+14 dBm setting | < -55 | dBm | |||
| 900 MHz to 915 MHz (ARIB T-108) |
+14 dBm setting | < -55 | dBm | |||
| 930 MHz to 1000 MHz (ARIB T-108) |
+14 dBm setting | < -55 | dBm | |||
| 1000 MHz to 1215 MHz (ARIB T-108) |
+14 dBm setting | < -45 | dBm | |||
| Above 1215 MHz (ARIB T-108) |
+14 dBm setting | < -30 | dBm | |||
| Harmonics Sub-1 GHz PA |
Second harmonic | +14 dBm setting, 868 MHz | < -30 | dBm | ||
| +14 dBm setting, 915 MHz | < -30 | |||||
| Third harmonic | +14 dBm setting, 868 MHz | < -30 | dBm | |||
| +14 dBm setting, 915 MHz | < -42 | |||||
| Fourth harmonic | +14 dBm setting, 868 MHz | < -30 | dBm | |||
| +14 dBm setting, 915 MHz | < -30 | |||||
| Fifth harmonic | +14 dBm setting, 868 MHz | < -30 | dBm | |||
| +14 dBm setting, 915 MHz | < -42 | |||||
| Harmonics High power PA |
Second harmonic | +20 dBm setting, VDDS = 3.3 V, 915 MHz | < -30 | dBm | ||
| Third harmonic | +20 dBm setting, VDDS = 3.3 V, 915 MHz | < -42 | dBm | |||
| Fourth harmonic | +20 dBm setting, VDDS = 3.3 V, 915 MHz | < -30 | dBm | |||
| Fifth harmonic | +20 dBm setting, VDDS = 3.3 V, 915 MHz | < -42 | dBm | |||
| Adjacent Channel Power | ||||||
| Adjacent channel power, regular 14 dBm PA | Adjacent channel, 20 kHz offset. 9.6 kbps, h=0.5 | 12.5 dBm setting. 868.3 MHz. 14 kHz channel BW | -23 | dBm | ||
| Alternate channel power, regular 14 dBm PA | Alternate channel, 40 kHz offset. 9.6 kbps, h=0.5 | 12.5 dBm setting. 868.3 MHz. 14 kHz channel BW | -29 | dBm | ||