ZHCSO54A May 2021 – November 2021 CC1352P7
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Operating ambient temperature(1)(3) | –40 | 105 | °C | |
| Operating junction temperaturehrefhref | –40 | 115 | °C | |
| Operating supply voltage (VDDS) | 1.8 | 3.8 | V | |
| Operating supply voltage (VDDS), boost mode |
VDDR = 1.95 V +14 dBm RF output sub-1 GHz power amplifier |
2.1 | 3.8 | V |
| Rising supply voltage slew rate | 0 | 100 | mV/µs | |
| Falling supply voltage slew rate(2) | 0 | 20 | mV/µs | |