ZHCSQ48 March 2022 CC1311R3
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The CC1311R3 device comes with a
wide set of cryptography-related hardware accelerators, reducing code footprint and
execution time for cryptographic operations. It also has the benefit of being lower
power and improves availability and responsiveness of the system because the
cryptography operations run in a background hardware thread.
The hardware accelerator modules are:
Together with the hardware accelerator module, a large selection of open-source cryptography libraries provided with the Software Development Kit (SDK), this allows for secure and future proof IoT applications to be easily built on top of the platform. The TI provided cryptography drivers are: