SLUSE81E August 2020 – November 2023 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79616H-Q1
PRODUCTION DATA
| Address | 0x053D | |||||||
| Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | OV8_DET | OV7_DET | OV6_DET | OV5_DET | OV4_DET | OV3_DET | OV2_DET | OV1_DET |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| OV1_DET to OV8_DET = | OV fault status for Cell1 to Cell8, results are from the OV comparator detection. | |||||||