SLUSE81E August 2020 – November 2023 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79616H-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VBAT_RANGE | Total module voltage, full functionality, no OTP programming | 9 | 80 | V | |
| VBAT_OTP_RANGE | Total module voltage, full functionality, OTP programming allow | 11 | 80 | V | |
| VCELL_RANGE | VCn - VCn-1, where n = 2 to 16 | –1 | 5 | V | |
| VC1 - VC0 | 0 | 5 | V | ||
| VC0, CB0 to AVSS | -0.3 | 5 | V | ||
| VC1, VC2, CB1, CB2 to AVSS | -0.3 | 80 | V | ||
| VCn, CBn to AVSS, where n = 3 to 16 | 3 | 80 | V | ||
| VBB_RANGE | VBBP - VBBN | -600 | 800 | mV | |
| VCB_RANGE | CBn - CBn-1, where n = 1 to 16 | 0 | 5 | V | |
| VIO_RANGE | RX, TX, NFAULT | 0 | CVDD | V | |
| VGPIO_RANGE | GPIOn input, where n = 1 to 8 | 0.2 | 4.8 | V | |
| IIO | GPIOn, RX, TX, where n = 1 to 8 | 5 | mA | ||
| TA | Operation temperature | –40 | 125 | °C | |