SLUSE81E August 2020 – November 2023 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79616H-Q1
PRODUCTION DATA
| Related Pins | Components | Value | Description |
|---|---|---|---|
| AVDD, TSREF | Bypass capacitor | 1 μF/10 V | Bypass capacitor for the internal LDOs |
| DVDD | Bypass Capacitor | 2.2 μF/10 V | Bypass capacitor for DVDD |
| CVDD | Bypass capacitor | 4.7 µF/10 V | Bypass capacitor for CVDD |
| NEG5V | Bypass capacitor | 0.1 μF/10 V | Bypass capacitor for the negative charge pump |