SLUSE81E August 2020 – November 2023 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79616H-Q1
PRODUCTION DATA
| Address | 0x000C | |||||||
| NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | CELL16 | CELL15 | CELL14 | CELL13 | CELL12 | CELL11 | CELL10 | CELL9 |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| CELL9 to CELL16 = | Indicate which channels shall be excluded from UV and VCB_DONE
detection 0 = UV and VCB_DONE monitoring apply to the channel 1 = UV and VCB_DONE monitoring are excluded from the channel | |||||||