ZHCSM58B January 2020 – November 2021 BQ76952
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VREG1_1.8 | Regulator voltage (nominal 1.8V setting) | VREGIN ≥ 3.0 V, IREG1 = 0 mA to 45 mA | 1.6 | 1.84 | 2 | V |
| VREG1_2.5 | Regulator voltage (nominal 2.5V setting) | VREGIN ≥ 3.5 V, IREG1 = 0 mA to 45 mA | 2.25 | 2.55 | 2.75 | V |
| VREG1_3.0 | Regulator voltage (nominal 3.0V setting) | VREGIN ≥ 3.8 V, IREG1 = 0 mA to 45 mA | 2.7 | 3.05 | 3.3 | V |
| VREG1_3.3 | Regulator voltage (nominal 3.3V setting) | VREGIN ≥ 4.1 V, IREG1 = 0 mA to 45 mA | 3 | 3.36 | 3.6 | V |
| VREG1_5.0 | Regulator voltage (nominal 5.0V setting) | VREGIN ≥ 5.0 V, IREG1 = 0 mA to 45 mA | 4.5 | 5.19 | 5.5 | V |
| ΔVO(TEMP) | Regulator output over temperature | ΔVREG1 vs (VREG1 at 25°C, IREG1 = 20 mA, VREGIN = 5.5 V, VREG1 set to nominal 3.3 V setting) | ±0.25 | % | ||
| ΔVO(LINE) | Line regulation | ΔVREG1 vs (VREG1 at 25°C, VREGIN = 5.5 V, IREG1 = 20 mA), as VREGIN varies from 5 V to 6 V, VREG1 set to nominal 3.3 V setting | –1 | 1 | % | |
| ISC | Regulator short-circuit current limit | VREG1 = 0 V | 47 | 80 | mA | |
| CEXT | External capacitor REG1 to VSS(2) | 1 | µF | |||