Typical values stated where TA = 25°C and VBAT = 59.2 V, min/max values stated where TA = -40°C to 85°C and VBAT = 4.7 V to 80 V (unless otherwise noted)(1)
| PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
| I(PULLUP)
|
Internal pullup current from BAT pin to LD pin, used for load detect functionality |
VBAT ≥ 4.7 V, VLD = VSS |
35 |
100 |
172 |
µA |
| RPD
|
Internal pulldown resistance on LD pin in SHUTDOWN mode |
VBAT ≥ 4.7 V |
|
80 |
|
kΩ |
(1) Operation with VBAT up to 80 V is supported when the charge pump is not in operation. Whenever the charge pump is in operation (in 5.5 V or 11 V mode), the maximum voltage on VBAT should be reduced to ensure the voltage on CP1, CHG, and DSG does not exceed their maximum specified voltage.