ZHCSM58B January 2020 – November 2021 BQ76952
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input | ALERT (configured as HDQ), SCL, SDA, HDQ, CFETOFF, DFETOFF, RST_SHUT | 0.66 x VREG18 | 5.5 | V | |
VIL | Low-level input | ALERT (configured as HDQ), SCL, SDA, HDQ, CFETOFF, DFETOFF, RST_SHUT | 0.33 x VREG18 | V | ||
VOH | Output voltage high, TS2 | TS2 during SHUTDOWN mode, VBAT > 6 V | 4.5 | 6 | V | |
VOH | Output voltage high, TS2 low voltage | TS2 during SHUTDOWN mode, 4.7 V ≤ VBAT ≤ 6 V | 3 | 6 | V | |
VOH | Output voltage high, 5 V case | ALERT, SDA (configured as SPI_MISO), SCL (configured as SPI_SCLK), CFETOFF (configured as GPO), DFETOFF (configured as GPO), DCHG, DDSG, pins driving from REG1, VREG1 set to 5 V nominal setting, VBAT > 8 V, IOH = -5.0 mA, 10 pF load | 0.9 x VREG1 | VREG1 | V | |
VOL | Output voltage low, 5 V case | ALERT, SCL, SDA, HDQ, DCHG, DDSG, CFETOFF (configured as GPO), DFETOFF (configured as GPO), pins driving from REG1, VREG1 set to 5 V nominal setting, VBAT > 8 V, IOL = 5 mA, 10 pF load | 0.77 | V | ||
ROH | Output weak high resistance | TS2 during SHUTDOWN mode | 4600 | kΩ | ||
CIN | Input capacitance(2) | ALERT, SCL, SDA, HDQ, CFETOFF, DFETOFF, DCHG, DDSG, REGIN, TS1, TS2, TS3 | 2 | pF | ||
ILKG | Input leakage current | ALERT, SCL, SDA, HDQ, CFETOFF, DFETOFF, DCHG, DDSG, REGIN, device in SHUTDOWN mode | 1 | µA |