SLUSFH4A March 2025 – July 2025 BQ25858-Q1 , BQ25858B-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The device indicates converter state on the open drain STAT pin. The STAT pin can drive an LED. The STAT pin function can be disabled via the DIS_STAT_PIN bit. When disabled, the STAT pin can be controlled to independently pull LOW using the FORCE_STAT_ON bit. The STAT pin is not affected by the Reverse mode and remains OFF during this mode.
| CONVERTER STATE | STAT INDICATOR |
|---|---|
| Output powered (CC or CV modes) | LOW |
| HIZ mode, /CE pin high or EN_CE = 0 | HIGH |
| Input removed or Reverse mode active | HIGH |
| Fault condition which disables switching | Blinking at 1Hz |