ZHCSO20 may 2021 BQ25723
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSYS_UVP | EN_Dither | VSYS_UVP_NO_HICCUP | PP_VBUS_VAP | STAT_VBUS_VAP | |||
R/W | R/W | R/W | R/W | R | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IDCHG_DEG2 | IDCHG_TH2 | PP_IDCHG2 | STAT_IDCHG2 | STAT_PTM | |||
R/W | R/W | R/W | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
7-5 | VSYS_UVP | R/W | 000b |
VSYS Under Voltage Lock Out After UVP is triggered the charger enters hiccup mode, and then the charger is latched off if the restart fails 7 times in 90s The hiccup mode during the UVP can be disabled by setting 0x37[10]=1. |
|||
VSYS_UVP | 1S~ 4s | VSYS_UVP | 1S~ 4s | ||||
000b |
2.4 V(Default) |
100b |
5.6 V | ||||
001b |
3.2 V | 101b | 6.4 V | ||||
010b |
4.0 V |
110b |
7.2 V | ||||
011b |
4.8 V |
111b |
8.0 V | ||||
4-3 | EN_DITHER | R/W | 00b | Frequency Dither configuration 00b: Disable Dithering<default at POR> 01b: Dither 1X (±2% Fs dithering range) 10b: Dither 2X (±4% Fs dithering range) 11b: Dither 3X (±6% Fs dithering range) | |||
2 | VSYS_UVP_NO_HICCUP | R/W | 0b |
Disable VSYS_UVP Hiccup mode operation: 0b: Enable VSYS_UVP Hiccup mode <default at POR> 1b: Disable VSYS_UVP Hiccup mode |
|||
1 | PP_VBUS_VAP | R/W | 0b | VBUS_VAP PROCHOT Profile 0b: disable <default at POR> 0b: enable | |||
0 | STAT_VBUS_VAP | R | 0b | PROCHOT profile VBUS_VAP status bit. The
status is latched until a read from host. 0b: Not triggered <default at POR> 1b: Triggered |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-6 | IDCHG_DEG2 | R/W | 01b | Battery discharge current limit 2 deglitch time(minimum value) 00b: 100 μs 01b: 1.6 ms <default at POR> 10b: 6 ms 11b: 12 ms |
5-3 | IDCHG_TH2 | R/W | 001b | Battery discharge current limit2 based on percentage of IDCHG_TH1. Note IDCHG_TH2 setting higher than 32256 mA should lose accuracy de-rating between target value and 32256 mA. (Recommend not to set higher than 20 A for 1S OTG boost operation) 000b: 125% IDCHG_TH1 001b: 150% IDCHG_TH1 <default at POR> 010b: 175% IDCHG_TH1 011b: 200% IDCHG_TH1 100b: 250% IDCHG_TH1 101b: 300% IDCHG_TH1 110b: 350% IDCHG_TH1 111b: 400% IDCHG_TH1 |
2 | PP_IDCHG2 | R/W | 0b | IDCHG2 PROCHOT Profile 0b: disable <default at POR> 1b: enable |
1 | STAT_IDCHG2 | R | 0b | The status is latched until a read from host. 0b: Not triggered <default at POR> 1b: Triggered |
0 | STAT_PTM | R | 0b | PTM operation status bit monitor 0b: Not in PTM Operation <default at POR> 1b: In PTM Operation |