ZHCSO20 may 2021 BQ25723
PRODUCTION DATA
IIN_DPM register reflects the actual input current limit programmed in the register, either from IIN_HOST register or from ICO.
After ICO, the current limit used by DPM regulation may differ from the IIN_HOST register settings. The actual DPM limit is reported in IIN_DPM register.
To read the nominal or typical input current limit
To read the maximum input current limit, need to add 100 mA/200 mA offset based on above nominal input current limit reading approach.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Input Current in DPM, bit 6 | Input Current in DPM, bit 5 | Input Current in DPM, bit 4 | Input Current in DPM, bit 3 | Input Current in DPM, bit 2 | Input Current in DPM, bit 1 | Input Current in DPM, bit 0 |
R | R | R | R | R | R | R | R |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | |||||||
R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | Reserved | R | 0b |
Not used. 1 = invalid write. |
6 | Input Current in DPM, bit 6 | R | 0b |
0 = Adds 0 mA of input current. 1 = Adds 3200 mA of input current. |
5 | Input Current in DPM, bit 5 | R | 0b |
0 = Adds 0 mA of input current. 1 = Adds 1600 mA of input current. |
4 | Input Current in DPM, bit 4 | R | 0b |
0 = Adds 0 mA of input current. 1 = Adds 800mA of input current |
3 | Input Current in DPM, bit 3 | R | 0b |
0 = Adds 0 mA of input current. 1 = Adds 400 mA of input current. |
2 | Input Current in DPM, bit 2 | R | 0b |
0 = Adds 0 mA of input current. 1 = Adds 200 mA of input current. |
1 | Input Current in DPM, bit 1 | R | 0b |
0 = Adds 0 mA of input current. 1 = Adds 100 mA of input current. |
0 | Input Current in DPM, bit 0 | R | 0b |
0 = Adds 0 mA of input current. 1 = Adds 50 mA of input current. |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-0 | Reserved | R | 00000000b |
Not used. Value Ignored. |