ZHCSO20 may 2021 BQ25723
PRODUCTION DATA
To set the OTG output current limit, write to REG0x09() using the data format listed in Figure 9-35 and Table 9-46.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | OTG Current set by host, bit 6 | OTG Current set by host, bit 5 | OTG Current set by host, bit 4 | OTG Current set by host, bit 3 | OTG Current set by host, bit 2 | OTG Current set by host, bit 1 | OTG Current set by host, bit 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | Reserved | R/W | 0b | Not used. 1 = invalid write. |
6 | OTG Current set by host, bit 6 | R/W | 0b | 0 = Adds 0 mA of OTG current. 1 = Adds 3200 mA of OTG current. |
5 | OTG Current set by host, bit 5 | R/W | 1b | 0 = Adds 0 mA of OTG current. 1 = Adds 1600 mA of OTG current. |
4 | OTG Current set by host, bit 4 | R/W | 1b | 0 = Adds 0 mA of OTG current. 1 = Adds 800 mA of OTG current. |
3 | OTG Current set by host, bit 3 | R/W | 1b | 0 = Adds 0 mA of OTG current. 1 = Adds 400 mA of OTG current. |
2 | OTG Current set by host, bit 2 | R/W | 1b | 0 = Adds 0 mA of OTG current. 1 = Adds 200 mA of OTG current. |
1 | OTG Current set by host, bit 1 | R/W | 0b | 0 = Adds 0 mA of OTG current. 1 = Adds 100 mA of OTG current. |
0 | OTG Current set by host, bit 0 | R/W | 0b | 0 = Adds 0 mA of OTG current. 1 = Adds 50 mA of OTG current. |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-0 | Reserved | R/W | 00000000b | Not used. Value Ignored. |