ZHCSBN3F August 2013 – March 2019
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN_DC, VOC_SAMP, VREF_SAMP, VBAT_OV, VB_PRI_ON, VB_SEC_ON, VBAT_PRI, VBAT_SEC, VRDIV, OK_HYST, OK_PROG, VBAT_OK, VSTOR, LBST(2) | –0.3 | 5.5 | V |
| Peak Input Power, PIN_PK | 510 | mW | ||
| Operating junction temperature range, TJ | –40 | 125 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |