ZHCSBN3F August 2013 – March 2019
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN(DC) | DC input voltage into VIN_DC(1) | 0.1 | 5.1 | V | |
| VBAT_SEC, VBAT_PRI | Battery voltage range(2) | 2 | 5.5 | V | |
| CIN | Input capacitance | 4.7 | µF | ||
| CSTOR | Storage capacitance | 4.7 | µF | ||
| CBAT | Battery pin capacitance or equivalent battery capacity | 100 | µF | ||
| CREF | Sampled reference storage capacitance | 9 | 10 | 11 | nF |
| ROC1 + ROC2 | Total resistance for setting for MPPT reference. | 18 | 20 | 22 | MΩ |
| ROK1 + ROK2 + ROK3 | Total resistance for setting the VBAT_OK threshold voltage. | 11 | 13 | 15 | MΩ |
| ROV1 + ROV2 | Total resistance for setting VBAT_OV threshold voltage. | 11 | 13 | 15 | MΩ |
| L1 | Input inductance | 22 | µH | ||
| TJ | Operating junction temperature | –40 | 105 | °C |