ZHCSRG2G May 2001 – December 2022 BQ2057C , BQ2057W
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage (VCC with respect to GND) | −0.3 | 18 | V | |
| Input voltage, SNS, BAT, TS, COMP (all with respect to GND) | −0.3 | VCC+0.3 | V | |
| Sink current (STAT pin) not to exceed PD | 20 | mA | ||
| Source current (STAT pin) not to exceed PD | 10 | mA | ||
| Output current (CC pin) not to exceed PD | 40 | mA | ||
| PD | Total power dissipation (at 25°C) | 300 | mW | |
| TA | Operating free-air temperature range | –20 | 70 | °C |
| Tstg | Storage temperature | –40 | 125 | °C |