5 Revision History
Changes from May 1, 2020 to December 30, 2021 (from Revision B (May 2020) to Revision C (December 2021 ))
-
节 1(特性):将 RX 噪声系数值从“14dB”更新/更改为“12dB”Go
- (特性):将 1MHz 时的相位噪声值从“–92dBc/Hz”更新/更改为“–93dBc/Hz”Go
-
通篇:已更新以反映功能安全合规性Go
-
通篇:将“A2D”替换为“ADC”;将“主子系统”和“主 R4F”更改为“主要子系统”和“主要 R4F”;在主/从术语方面改用了更具包容性的措辞Go
-
(特性):更新了功能安全合规性认证资料;提及了毫米波传感器的额定工作温度范围;更新了关于器件安全的其他信息
Go
- (器件信息):添加了毫米波传感器的其他安全量产器件Go
- 更新/更改了“功能方框图”以改用包容性术语Go
-
(Device Comparison): Removed a row on Functional-Safety compliance and
instead added a table-note for this and LVDS Interface; Additional information
on Device security addedGo
-
(Signal Descriptions) :Updated/Changed CLKP and CLKM
descriptionsGo
- (Pin Attributes): Updated/Changed table to remove unsupported mux modes and
deleted unsupported CAN signal names.Go
-
(Absolute Maximum Ratings): Added entries for externally
supplied power on the RF inputs (TX and RX) and a table-note for the signal
level applied on TX.Go
-
(Clock Specifications): Updated/Changed Table 8-5 to reflect correct device operating temperature
range.Go
-
(Table. External Clock Mode Specifications): Revised
frequency tolerance specs from +/-50 to +/-100 ppmGo
- Added a footnote for L3-Shared memory in DSP C674x Memory
Map
Go
-
(Monitoring and Diagnostic Mechanisms): Updated/Changed table header
and description to reflect Functional Safety-Compliance; added a note for reference to
safety related collateralGo
-
(Reference Schematics) : Added weblinks to device EVM
documentation collateral Go
-
(Device Nomenclature):Updated/changed Device
Nomenclature
Go