ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION(1) | Mode | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| ASP1 | tc(AHCLKRX) | Cycle time, AHCLKR/X | 15.25 | ns | ||
| ASP2 | tw(AHCLKRX) | Pulse duration, AHCLKR/X high or low | 0.5P - 2.5(2) | ns | ||
| ASP3 | tc(ACLKRX) | Cycle time, ACLKR/X | 15.25 | ns | ||
| ASP4 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | 0.5R - 2.5(3) | ns | ||
| ASP5 | tsu(AFSRX-ACLKRX) | Setup time, AFSR/X input valid before ACLKR/X | ACLKR/X int | 10.995 | ns | |
| ACLKR/X ext in/out | 4 | |||||
| ASP6 | th(ACLKRX-AFSRX) | Hold time, AFSR/X input valid after ACLKR/X | ACLKR/X int | -1 | ns | |
| ACLKR/X ext in/out | 1.6 | |||||
| ASP7 | tsu(AXR-ACLKRX) | Setup time, AXR input valid before ACLKR/X | ACLKR/X int | 10.995 | ns | |
| ACLKR/X ext in/out | 4 | |||||
| ASP8 | th(ACLKRX-AXR) | Hold time, AXR input valid after ACLKR/X | ACLKR/X int | -1 | ns | |
| ACLKR/X ext in/out | 1.6 |

Table 6-45 and Figure 6-67 present switching characteristics over recommended operating conditions for MCASP0 to MCASP2.
| NO. | PARAMETER | DESCRIPTION(1) | Mode | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| ASP9 | tc(AHCLKRX) | Cycle time, AHCLKR/X | 20 | ns | ||
| ASP10 | tw(AHCLKRX) | Pulse duration, AHCLKR/X high or low | 0.5P - 2.5(2) | ns | ||
| ASP11 | tc(ACLKRX) | Cycle time, ACLKR/X | 20 | ns | ||
| ASP12 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | 0.5R - 2.5(3) | ns | ||
| ASP13 | td(ACLKRX-AFSRX) | Delay time, ACLKR/X transmit edge to AFSR/X output valid | ACLKR/X int | 0 | 6.5 | ns |
| ACLKR/X ext in/out | 2 | 14 | ||||
| ASP14 | td(ACLKX-AXR) | Delay time, ACLKX transmit edge to AXR output valid | ACLKR/X int | 0 | 6.5 | ns |
| ACLKR/X ext in/out | 2 | 14 | ||||
| ASP15 | tdis(ACLKX-AXR) | Disable time, ACLKX transmit edge to AXR output high impedance | ACLKR/X int | - 0.2 | 6.61 | ns |
| ACLKR/X ext in/out | 1.71 | 15.383 |

For more information, see section Controller Area Network (MCAN) in the device TRM.