ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
For more details about features and additional description information on the device General-Purpose Memory Controller, see the corresponding sections within Section 5.3, Signal Descriptions and Section 7, Detailed Description.
Table 6-39 presents the timing conditions for GPMC.
| PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|
| Input Conditions | ||||
| SRI | Input slew rate | 1.65 | 4 | V/ns |
| Output Conditions | ||||
| CL | Output load capacitance | 5 | 20 | pF |